Loading

QuickStick Intelligent Conveyor System

Fast, Clean, Efficient
QuickStick Intelligent Conveyor System

QuickStick Intelligent Conveyor System

Fast, Clean, Efficient
Independent Cart Technology
  • iTRAK Intelligent Track Systems
  • MagneMover Lite Intelligent Conveyor System
  • QuickStick Intelligent Conveyor System

QuickStick® is an intelligent conveyor system that increases throughput and reduces total cost of ownership. It provides assembly and process automation markets with a faster, cleaner, and more efficient alternative to pallet conveyor systems.


Faster Than a Traditional Conveyor

Using MagneMotion® linear synchronous motor technology, QuickStick modules are configured end-to-end, creating an electro-magnetic force to propel carriers up to 10 times faster than traditional systems. QuickStick quickly and easily integrates into the Logix control environment using Studio 5000® Application Code Manager with Machine Builder Libraries. More complex move profiles are possible using a SYNC IT controller with an Allen-Bradly PLC and high-speed vehicle position feedback. Features include:

  • Motors available in regular and high thrust
  • Independent and bidirectional payload propulsion and control
  • Fewer moving parts, which means less maintenance
  • Lower energy requirements due to highly efficient synchronous motors
  • No power/communication cables on vehicles, allowing long travel distances and superior flexibility
  • Built-in anti-collision feature helps prevents damage to payloads
  • CE Mark and UL Recognized
QuickStick Technology: Fast, Clean, Efficient
Main Image
Overview
QuickStick Technology: Fast, Clean, Efficient

QuickStick is an intelligent conveyor system that offers increased throughput and a lower cost of ownership. Learn more in this video.

Watch Now
Master Production with Independent Cart Technology
Main Image
Case Study
Master Production with Independent Cart Technology

KUKA evaluated the standard automation systems used in auto manufacturing facilities and saw an opportunity to create a system that would be flexible, efficient and cost effective.

Read Now
Independent Cart Technology Brochure
Main Image
Brochure
Independent Cart Technology Brochure

Learn more about a new generation of linear motors that provide significantly higher performance than conventional conveyors.

Download Now

QuickStick 100

High Throughput for Small to Medium Loads

The QuickStick 100 provides fast, efficient, clean automation for payloads up to 100 kg. Permissions to travel are requested and granted in milliseconds, leading to smooth and continuous movement on an unobstructed path. The QuickStick 100 regulates the velocity and acceleration of the vehicle based on the limits specified by the user defined move profile and system configuration.

Description: Linear motor with embedded drive, controller and position sensing
Acceleration: Up to 1 G depending on mass
Speed: Speeds up to 2.5 m/s
Stator length: 1 m and 0.5 m
Vehicles per meter: Up to 5 depending on magnet array
Minimum vehicle length: 150 mm
Newtons of thrust per meter: Over 430 N of thrust per meter
Magnet Array Sizes: 3...20 cycles [142...958 mm], Single- and wide-array [78 mm and 129 mm]
Physical motor to magnet array gaps: 1...9 mm
Enclosure: Aluminum chassis with stainless steel cover
Sealed motors available for vacuum, submerged, or extreme environments: No
Repeatability: ± 0.50 mm at specified gap and friction, ± 0.10 mm attainable with calibration

View Independent Cart Products and Accessories
QuickStick 100

QuickStick HT

QuickStick HT

Intelligent Automation for Heavy Loads

QuickStick HT is designed to provide fast, precise transport for heavy loads up to thousands of kilograms. It is the ideal solution for automotive assembly or other industrial applications as well as clean room, glove box or submerged applications. The QuickStick HT is easy to use whether you're updating an existing line or developing a new system using the latest technologies.

The QuickStick HT 5700 inverter enables smaller cabinet size and faster speeds. It also provides integrate functional safety for Safe Torque Off and Safe Stop 1 timed, SIL3/PLe.

Description: Linear motor with separate drive and controller and integrated position sensing
Acceleration: Up to 6 G depending on mass
Speed: Speeds up to 5+ m/s
Stator length: Single-wide: 1 m and 0.5 m, double-wide: 0.5 m
Vehicles per meter: 2
Minimum vehicle length: 240 mm
Newtons of thrust per meter: Single-wide: over 2500 N of thrust per meter, double-wide: over 5000 N of thrust per meter
Magnet array sizes: 2...8 cycles [238...958 mm], single- and double-wide [104 mm and 206 mm]
Physical motor to magnet array gaps: 4...22 mm
Enclosure: Stainless steel
Sealed motors available for vacuum, submerged, or extreme environments: Yes
Repeatability: ±1 mm
Safety: Safe Torque Off

View Independent Cart Products and Accessories
Want to discuss how independent cart technology can help you move smarter?
Get in Touch

Resources

Check out all the software, firmware, documents and training you need to make the most of your independent cart technology investment.

Firmware and Software

  • QuickStick 100 Products and Downloads
  • QuickStick HT Products and Downloads

Tools

  • Application Code Manager
  • Application Code Libraries

Technical Documents

View the QuickStick Intelligent Conveyor System technical documents

Training for MagneMotion Technology
Rockwell Automation on Aug. 16, 2017 in Cleveland, OH.
Overview
Training for MagneMotion Technology

Maximize the potential of independent cart technology with the help of comprehensive training courses.

Learn More

Main Image

Need a Custom Solution?

We can work with you to implement Independent Cart Technology into a wide range of applications with loads from ounces to hundreds of pounds. Take advantage of a customized solution with all the benefits of LSM, while meeting your needs precisely.

Contact Us About Custom Applications
Ready to talk to a Rockwell Automation consultant?

We offer industry expertise to help design, implement and support your automation investment.
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Independent Cart Technology Chevron RightChevron Right
  5. Chevron LeftChevron Left QuickStick Intelligent Conveyor System Chevron RightChevron Right